IESNA:LM-63-2002
[TEST]P940140
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11838
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1079.9 1073.1 1058.9 1046.6 1043.6 1044.8 1048.5 1055.3 1061.4 1063.3
1063.9 1073.1 1092.2 1123.6 1175.9 1249.7 1339.5 1447.8 1586.3 1751.2
1938.2 2167.1 2444.6 2760.3 3099.9 3464.8 3814.9 3978 3739.2 2889.5
1572.1 443.6 136 80.6 46.1 19.1 0
1079.9 1076.2 1061.4 1049.1 1046 1046.6 1050.3 1057.1 1062.6 1064.5
1065.7 1075.6 1094 1127.2 1178.3 1252.8 1343.8 1452.7 1594.9 1759.8
1953 2188.6 2477.2 2786.1 3131.9 3506 3848.7 3996.4 3701.7 2824.9
1498.9 415.9 131.7 73.8 43.1 17.2 0
1079.9 1074.9 1060.8 1047.9 1042.3 1042.9 1044.8 1048.5 1050.9 1053.4
1057.1 1067.6 1087.2 1118.6 1170.3 1238.6 1326 1429.4 1562.9 1725.9
1929.6 2184.3 2483.4 2815.6 3160.2 3525.7 3870.9 4050.6 3832.1 3051.3
1811.5 668.2 178.4 88.6 52.3 20.3 0
1079.9 1072.5 1058.9 1044.8 1037.4 1035.6 1036.8 1037.4 1037.4 1041.7
1047.9 1059.6 1079.2 1110 1154.3 1219.5 1306.3 1412.1 1545.7 1708.1
1928.4 2191.7 2527.7 2906.1 3293.7 3674 4029 4229.6 4118.9 3541.7
2431.7 1176.5 354.4 129.2 62.8 19.7 0
1079.9 1072.5 1059.6 1044.8 1035.6 1033.7 1034.9 1034.9 1034.9 1039.9
1050.9 1061.4 1078 1104.5 1144.5 1204.8 1292.1 1401.1 1535.2 1706.2
1932.1 2232.9 2621.2 3080.8 3553.4 3976.7 4318.2 4534.8 4560.7 4265.3
3401.4 2045.9 868.8 221.5 74.5 17.2 0
1079.9 1070.6 1057.7 1042.9 1033.1 1031.3 1033.1 1035.6 1035.6 1040.5
1052.2 1060.8 1073.7 1102 1144.5 1204.8 1289.7 1401.1 1537.7 1717.9
1953.6 2277.3 2711.7 3241.4 3779.2 4246.2 4588.3 4843.1 4999.4 4899.7
4246.8 2981.8 1428.1 448.6 95.4 22.2 0
1079.9 1072.5 1058.9 1043.6 1033.7 1031.3 1032.5 1034.9 1034.9 1039.9
1050.9 1062.6 1079.2 1106.3 1148.2 1209.7 1295.8 1404.1 1539.5 1710.6
1936.4 2237.9 2628 3080.8 3548.5 3981 4337.9 4586.5 4619.7 4294.8
3479.6 2124.7 835 215.4 62.1 16.6 0
1079.9 1073.7 1060.8 1045.4 1035.6 1033.1 1034.9 1036.8 1038.6 1043.6
1051.6 1064.5 1085.4 1116.8 1161.7 1223.8 1311.8 1418.9 1552.4 1719.8
1941.3 2220.6 2558.4 2927 3304.2 3685.1 4046.3 4248.7 4110.3 3569.4
2501.2 1202.3 358.7 134.8 64 19.7 0
1079.9 1075.6 1062 1047.3 1039.3 1038 1040.5 1045.4 1049.7 1054
1059.6 1070.6 1092.2 1126 1176.5 1246 1332.8 1438 1569.6 1729
1930.8 2181.3 2474.8 2795.3 3130.1 3491.9 3847.5 4026.6 3838.3 3192.2
2017 792.5 227 108.3 57.8 23.4 0
1079.9 1076.8 1062.6 1047.9 1041.1 1040.5 1044.8 1053.4 1060.8 1065.1
1069.4 1080.5 1100.8 1135.2 1188.2 1262.6 1353.7 1463.8 1599.2 1762.9
1952.4 2188 2459.4 2764 3087.6 3446.3 3787.8 3922 3668.5 2847.6
1560.4 470.1 143.4 72.6 38.8 15.4 0
1079.9 1076.2 1062.6 1047.9 1041.1 1041.1 1045.4 1053.4 1061.4 1065.1
1068.8 1078 1098.9 1131.5 1183.9 1256.5 1346.9 1462 1598 1753
1939.4 2165.3 2435.4 2741.8 3050.7 3409.4 3758.3 3923.2 3709.1 2933.2
1661.9 522.4 151.4 78.8 40.6 14.2 0
